Thread End Mill

Part Number

Configured Part Number is shown.

Part Number
68101
68102
68103
68104
68105
68106
Part NumberVolume DiscountDays to ShipScrew size (Nominal)
Quote M1.0
Quote M1.1-1.2
Quote M1.4-1.6
Quote M1.8-2.0
Quote M2.2-2.5
Quote -

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Thread-cutting-related tool Overall Length (L)(mm) 50
Shaft diameter(⌀) ø4 Detailed type Thread cutter

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)