(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

90° Equal Angle Steel Attachment EIC-300

90° Equal Angle Steel Attachment EIC-300
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ideal for speedy polishing of flat surfaces using a polishing disk pad.
· Can be used for a wide range of machining, from rough machining to mirror finishing.
· The built-in gear reduces speed by 3/4.

90° Equal Angle Steel Attachment EIC-300
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EIC-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,320.16

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Main Body Type Handpiece Accessory Available
Standard collet(mm) ø3.0 (CHC-3.0) Dimensions(mm) 64.3 (Excluding the projection) tip angle(°) 90
Maximum rotational speed(min-1) 30,000 or less Reduction ratio 3/4 Accessory Spanner (20 × 24): 1 pc. / Dedicated chuck wrench (K-231): 1 pc. / 1 set of standard accessory tools
Mass(g) 54
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list