(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Main Body | Format | Straight |
---|---|---|---|
Maximum Engine Speed(min-1) | 40000 | - | - |
Loading...
Product Type | Main Body | Format | Straight |
---|---|---|---|
Maximum Engine Speed(min-1) | 40000 | - | - |
Loading...
Product Type | Main Body | Format | Straight |
---|---|---|---|
Maximum Engine Speed(min-1) | 40000 | - | - |
[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.
Loading...
Product Type | Main Body | Format | Straight |
---|---|---|---|
Maximum Engine Speed(min-1) | 40000 | - | - |
Loading...
Loading...
Loading...
Product Type | Main Body | Format | Straight |
---|---|---|---|
Maximum Engine Speed(min-1) | 40000 | - | - |
Product Type | Main Body | Format | Straight | Maximum Engine Speed(min-1) | 40000 |
---|
Please check the type/dimensions/specifications of the part NR-403E in the Straight Spindle NR-403E series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy