(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hyper Z Spiral Tap ZSP

Hyper Z Spiral Tap ZSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,321₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ A high performance general purpose tap with long life and little variation over a wide range of machining work.

Part Number
ZSP3.5M0.6R
ZSP3.5M0.6R+1
ZSP3.5M0.35R
ZSP3.5M0.35R+1
ZSP4.5M0.5R
ZSP4.5M0.5R+1
ZSP4.5M0.75R
ZSP4.5M0.75R+1
ZSP5.5M0.5R
ZSP5.5M0.5R+1
ZSP7M0.75R
ZSP7M0.75R+1
ZSP7M1R
ZSP7M1R+1
ZSP9M0.75R
ZSP9M0.75R+1
ZSP9M1R
ZSP9M1R+1
ZSP9M1.25R
ZSP9M1.25R+1
ZSP11M0.75R
ZSP11M0.75R+1
ZSP11M1R
ZSP11M1R+1
ZSP11M1.5R
ZSP11M1.5R+1
ZSP14M1R
ZSP14M1.5R
ZSP14M1.25R
ZSP14M2R
ZSP16M1R
ZSP16M1.5R
ZSP16M2R
ZSP18M1R
ZSP18M1.5R
ZSP18M2R
ZSP18M2.5R
ZSP20M1R
ZSP20M1.5R
ZSP20M2R
ZSP20M2.5R
ZSP22M1R
ZSP22M1.5R
ZSP22M2R
ZSP22M2.5R
ZSP24M1R
ZSP24M1.5R
ZSP24M2R
ZSP24M3R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

₹ 1,320.95

1 Piece(s) 5 Day(s) or more M3.5 0.6484REG/P16.83202.75

₹ 1,384.41

1 Piece(s) 5 Day(s) or more M3.5 0.6484REG+1/P26.83202.75

₹ 2,184.57

1 Piece(s) 5 Day(s) or more M3.5 0.35484REG/P14.43202.95

₹ 2,290.79

1 Piece(s) 5 Day(s) or more M3.5 0.35484REG+1/P24.43202.95

₹ 2,030.05

1 Piece(s) 5 Day(s) or more M4.5 0.5555REG/P16.13243.85

₹ 2,129.38

1 Piece(s) 5 Day(s) or more M4.5 0.5555REG+1/P26.13243.85

₹ 1,377.51

1 Piece(s) 5 Day(s) or more M4.5 0.75555REG/P28.73243.55

₹ 1,440.98

1 Piece(s) 5 Day(s) or more M4.5 0.75555REG+1/P38.73243.55

₹ 1,974.87

1 Piece(s) 5 Day(s) or more M5.5 0.5605.5REG/P16.13274.85

₹ 2,072.82

1 Piece(s) 5 Day(s) or more M5.5 0.5605.5REG+1/P26.13274.85

₹ 2,009.36

1 Piece(s) 5 Day(s) or more M7 0.75656.2REG/P29.23296.05

₹ 2,107.31

1 Piece(s) 5 Day(s) or more M7 0.75656.2REG+1/P39.23296.05

₹ 1,525.13

1 Piece(s) 5 Day(s) or more M7 1656.2REG/P2123295.75

₹ 1,595.49

1 Piece(s) 5 Day(s) or more M7 1656.2REG+1/P3123295.75

₹ 2,781.92

1 Piece(s) 5 Day(s) or more M9 0.75727REG/P29.2324.58.05

₹ 2,915.74

1 Piece(s) 5 Day(s) or more M9 0.75727REG+1/P39.2324.58.05

₹ 2,431.51

1 Piece(s) 5 Day(s) or more M9 1727REG/P212.43277.75

₹ 2,550.15

1 Piece(s) 5 Day(s) or more M9 1727REG+1/P312.43277.75

₹ 2,002.46

1 Piece(s) 5 Day(s) or more M9 1.25727REG/P215.43337.55

₹ 2,100.41

1 Piece(s) 5 Day(s) or more M9 1.25727REG+1/P315.43337.55

₹ 3,913.18

1 Piece(s) 5 Day(s) or more M11 0.75808REG/P29.232510.05

₹ 4,102.18

1 Piece(s) 5 Day(s) or more M11 0.75808REG+1/P39.232510.05

₹ 3,161.31

1 Piece(s) 5 Day(s) or more M11 1808REG/P212.43279.75

₹ 3,315.82

1 Piece(s) 5 Day(s) or more M11 1808REG+1/P312.43279.75

₹ 2,500.49

1 Piece(s) 5 Day(s) or more M11 1.5808REG/P218.93379.25

₹ 2,620.51

1 Piece(s) 5 Day(s) or more M11 1.5808REG+1/P318.93379.25

₹ 4,313.25

1 Piece(s) 5 Day(s) or more M14 18810.5REG/P213.533312.75

₹ 3,497.92

1 Piece(s) 5 Day(s) or more M14 1.58810.5REG/P220.934012.25

₹ 4,207.03

1 Piece(s) 5 Day(s) or more M14 1.258810.5REG/P217.233512.55

₹ 3,497.92

1 Piece(s) 5 Day(s) or more M14 28810.5REG/P325.934611.65

₹ 5,556.25

1 Piece(s) 5 Day(s) or more M16 19512.5REG/P213.533314.75

₹ 4,699.53

1 Piece(s) 5 Day(s) or more M16 1.59512.5REG/P220.934014.25

₹ 4,699.53

1 Piece(s) 5 Day(s) or more M16 29512.5REG/P325.934913.65

₹ 8,974.84

1 Piece(s) 5 Day(s) or more M18 110014REG/P213.543316.75

₹ 6,383.99

1 Piece(s) 5 Day(s) or more M18 1.510014REG/P220.944016.25

₹ 6,967.56

1 Piece(s) 5 Day(s) or more M18 210014REG/P32944915.65

₹ 6,383.99

1 Piece(s) 5 Day(s) or more M18 2.510014REG/P332.645515.15

₹ 10,379.25

1 Piece(s) 5 Day(s) or more M20 110515REG/P213.543318.75

₹ 8,203.66

1 Piece(s) 8 Day(s) or more M20 1.510515REG/P220.944018.25

₹ 9,608.06

1 Piece(s) 5 Day(s) or more M20 210515REG/P32944917.65

₹ 8,203.66

1 Piece(s) 5 Day(s) or more M20 2.510515REG/P332.645517.15

₹ 13,048.73

1 Piece(s) 5 Day(s) or more M22 111517REG/P213.543320.75

₹ 10,590.32

1 Piece(s) 5 Day(s) or more M22 1.511517REG/P220.944020.25

₹ 12,276.16

1 Piece(s) 5 Day(s) or more M22 211517REG/P32944919.65

₹ 10,590.32

1 Piece(s) 5 Day(s) or more M22 2.511517REG/P332.645519.15

₹ 17,191.59

1 Piece(s) 5 Day(s) or more M24 112019REG/P214.743722.75

₹ 13,258.42

1 Piece(s) 5 Day(s) or more M24 1.512019REG/P222.445022.25

₹ 15,646.47

1 Piece(s) 5 Day(s) or more M24 212019REG/P330.845321.65

₹ 13,258.42

1 Piece(s) 5 Day(s) or more M24 312019REG/P338.846320.65
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA Torsion Angle 43°
X
whatsapp-qr whatsapp-icon
Close

Comparison list