(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Seat Surface Cutter CSSC (Part Number)

Carbide Seat Surface Cutter CSSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,956₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated standard for port section seat surface processing (O-ring type).
[Materials]: Carbide

Part Number
CSSC1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Outer Diameter
(mm)
Handle Length
(mm)
Guide diameter
(mm)
Guide length
(mm)
Chamfering diameter
(mm)

₹ 30,469.11

1 Piece(s) 6 Day(s) or more 11137.52543410018.71222.6

Loading...

  1. 1

Basic Information

Material Carbide blade shape Right blade straight Shank tolerance h7
Blade diameter tolerance(mm) -0.05 to 0 (guide diameter), ±0.1 (blade diameter)

Please check the type/dimensions/specifications of the part CSSC1/2 in the Carbide Seat Surface Cutter CSSC series.

Product variants

Part Number
CSSC1
CSSC1/4
CSSC1/8
CSSC3/4
CSSC3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Outer Diameter
(mm)
Handle Length
(mm)
Guide diameter
(mm)
Guide length
(mm)
Chamfering diameter
(mm)

₹ 41,939.71

1 Piece(s) 6 Day(s) or more 151603245110530.32035.8

₹ 20,367.82

1 Piece(s) 6 Day(s) or more 11130203249511.41015.6

₹ 18,956.47

1 Piece(s) 6 Day(s) or more 88016318508.6811.6

₹ 37,262.71

1 Piece(s) 6 Day(s) or more 151503244510024.11529.8

₹ 23,498.07

1 Piece(s) 6 Day(s) or more 11137.525428100151218.6