(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seat Surface Cutter SSC-TiN (Part Number)

Seat Surface Cutter SSC-TiN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,148₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Port seat surface machining (O-ring type) dedicated standard.
· TiN coated for a long life.

Part Number
SSC-TIN1/4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Outer Diameter
(mm)
Handle Length
(mm)
Guide diameter
(mm)
Guide length
(mm)
Chamfering diameter
(mm)

₹ 28,550.65

1 Piece(s) 6 Day(s) or more 11130203249511.41015.6

Loading...

  1. 1

Basic Information

Material High-Speed Steel blade shape Right blade ramp blade Torsion Angle degree
Shank tolerance h7 Blade diameter tolerance(mm) -0.05 to 0 (guide diameter), ±0.1 (blade diameter)

Please check the type/dimensions/specifications of the part SSC-TIN1/4 in the Seat Surface Cutter SSC-TiN series.

Product variants

Part Number
SSC-TIN1
SSC-TIN1/2
SSC-TIN1/8
SSC-TIN3/4
SSC-TIN3/8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes Outer Diameter
(mm)
Handle Length
(mm)
Guide diameter
(mm)
Guide length
(mm)
Chamfering diameter
(mm)

₹ 84,994.62

1 Piece(s) 6 Day(s) or more 151603245110530.32035.8

₹ 40,724.47

1 Piece(s) 6 Day(s) or more 11137.52543410018.71222.6

₹ 21,148.35

1 Piece(s) 6 Day(s) or more 88016318508.6811.6

₹ 72,605.25

1 Piece(s) 6 Day(s) or more 151503244510024.11529.8

₹ 31,797.42

1 Piece(s) 6 Day(s) or more 11137.525428100151218.6