(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter for Automatic Lathe KCNC-C

Cutter for Automatic Lathe KCNC-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,330₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal shank diameter and overall length for CNC automatic lathe
· With TiCN coating

Part Number
KCNC-C15X0.8
KCNC-C15X0.9
KCNC-C15X1
KCNC-C15X1.1
KCNC-C15X1.2
KCNC-C15X1.3
KCNC-C15X1.4
KCNC-C15X1.5
KCNC-C15X1.6
KCNC-C15X1.7
KCNC-C15X1.8
KCNC-C15X1.9
KCNC-C15X2
KCNC-C15X2.1
KCNC-C15X2.2
KCNC-C15X2.3
KCNC-C15X2.4
KCNC-C15X2.5
KCNC-C15X2.6
KCNC-C15X2.7
KCNC-C15X2.8
KCNC-C15X2.9
KCNC-C15X3
KCNC-C15X3.5
KCNC-C15X4
KCNC-C15X4.5
KCNC-C15X5
KCNC-C20X0.8
KCNC-C20X0.9
KCNC-C20X1
KCNC-C20X1.1
KCNC-C20X1.2
KCNC-C20X1.3
KCNC-C20X1.4
KCNC-C20X1.5
KCNC-C20X1.6
KCNC-C20X1.7
KCNC-C20X1.8
KCNC-C20X1.9
KCNC-C20X2
KCNC-C20X2.1
KCNC-C20X2.2
KCNC-C20X2.3
KCNC-C20X2.4
KCNC-C20X2.5
KCNC-C20X2.6
KCNC-C20X2.7
KCNC-C20X2.8
KCNC-C20X2.9
KCNC-C20X3
KCNC-C20X3.5
KCNC-C20X4
KCNC-C20X4.5
KCNC-C20X5
KCNC-C30X0.8
KCNC-C30X0.9
KCNC-C30X1
KCNC-C30X1.1
KCNC-C30X1.2
KCNC-C30X1.3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance

₹ 8,042.56

1 Piece(s) 6 Day(s) or more 150.85.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 8,042.62

1 Piece(s) 6 Day(s) or more 150.95.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.09

1 Piece(s) 6 Day(s) or more 1515.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.16

1 Piece(s) 6 Day(s) or more 151.15.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.18

1 Piece(s) 6 Day(s) or more 151.25.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.24

1 Piece(s) 6 Day(s) or more 151.35.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.31

1 Piece(s) 6 Day(s) or more 151.45.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.35

1 Piece(s) 6 Day(s) or more 151.55.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.38

1 Piece(s) 6 Day(s) or more 151.65.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.47

1 Piece(s) 6 Day(s) or more 151.75.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.49

1 Piece(s) 6 Day(s) or more 151.85.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.53

1 Piece(s) 6 Day(s) or more 151.95.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.62

1 Piece(s) 6 Day(s) or more 1525.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.65

1 Piece(s) 6 Day(s) or more 152.15.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.69

1 Piece(s) 6 Day(s) or more 152.25.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.76

1 Piece(s) 6 Day(s) or more 152.35.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.82

1 Piece(s) 6 Day(s) or more 152.45.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.84

1 Piece(s) 6 Day(s) or more 152.55.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.91

1 Piece(s) 6 Day(s) or more 152.65.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,330.95

1 Piece(s) 6 Day(s) or more 152.75.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,331.00

1 Piece(s) 6 Day(s) or more 152.85.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,331.07

1 Piece(s) 6 Day(s) or more 152.95.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,331.11

1 Piece(s) 6 Day(s) or more 1535.56100.3 to 0.18 mm-0.028 to -0.014 mm

₹ 7,331.38

1 Piece(s) 6 Day(s) or more 153.55.56100.3 to 0.18 mm-0.038 to -0.02 mm

₹ 7,331.64

1 Piece(s) 6 Day(s) or more 1545.56100.3 to 0.18 mm-0.038 to -0.02 mm

₹ 7,331.85

1 Piece(s) 6 Day(s) or more 154.55.56100.3 to 0.18 mm-0.038 to -0.02 mm

₹ 7,333.45

1 Piece(s) 6 Day(s) or more 1555.56100.3 to 0.18 mm-0.038 to -0.02 mm

₹ 10,427.80

1 Piece(s) 6 Day(s) or more 200.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 10,427.89

1 Piece(s) 6 Day(s) or more 200.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,242.62

1 Piece(s) 6 Day(s) or more 2019.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,242.71

1 Piece(s) 6 Day(s) or more 201.19.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,242.78

1 Piece(s) 6 Day(s) or more 201.29.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,242.85

1 Piece(s) 6 Day(s) or more 201.39.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,242.93

1 Piece(s) 6 Day(s) or more 201.49.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.00

1 Piece(s) 6 Day(s) or more 201.59.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.09

1 Piece(s) 6 Day(s) or more 201.69.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.16

1 Piece(s) 6 Day(s) or more 201.79.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.27

1 Piece(s) 6 Day(s) or more 201.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.35

1 Piece(s) 6 Day(s) or more 201.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.42

1 Piece(s) 6 Day(s) or more 2029.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.51

1 Piece(s) 6 Day(s) or more 202.19.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.56

1 Piece(s) 6 Day(s) or more 202.29.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.65

1 Piece(s) 6 Day(s) or more 202.39.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.73

1 Piece(s) 6 Day(s) or more 202.49.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.80

1 Piece(s) 6 Day(s) or more 202.59.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.91

1 Piece(s) 6 Day(s) or more 202.69.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,243.98

1 Piece(s) 6 Day(s) or more 202.79.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,244.07

1 Piece(s) 6 Day(s) or more 202.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,244.15

1 Piece(s) 6 Day(s) or more 202.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,244.20

1 Piece(s) 6 Day(s) or more 2039.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 9,244.64

1 Piece(s) 6 Day(s) or more 203.59.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 9,246.36

1 Piece(s) 6 Day(s) or more 2049.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 9,246.78

1 Piece(s) 6 Day(s) or more 204.59.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 9,247.16

1 Piece(s) 6 Day(s) or more 2059.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 16,184.27

1 Piece(s) 6 Day(s) or more 300.89.510140.26 to 0.43 mm-0.028 to -0.014 mm

₹ 16,184.47

1 Piece(s) 6 Day(s) or more 300.99.510140.26 to 0.43 mm-0.028 to -0.014 mm

₹ 14,760.91

1 Piece(s) 6 Day(s) or more 3019.510140.26 to 0.43 mm-0.028 to -0.014 mm

₹ 14,761.15

1 Piece(s) 6 Day(s) or more 301.19.510140.26 to 0.43 mm-0.028 to -0.014 mm

₹ 14,761.33

1 Piece(s) 6 Day(s) or more 301.29.510140.26 to 0.43 mm-0.028 to -0.014 mm

₹ 14,761.55

1 Piece(s) 6 Day(s) or more 301.39.510140.26 to 0.43 mm-0.028 to -0.014 mm

Loading...

Basic Information

Neck length(mm) 5 Overall Length(mm) 60 Material High-Speed Steel
blade shape Right blade straight Shank tolerance h8
X
whatsapp-qr whatsapp-icon