(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter for Automatic Lathe KCNC

Cutter for Automatic Lathe KCNC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,491₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product has a shank diameter and overall length ideal for CNC automatic lathes.
Head length (mm): 5, Overall length (mm): 60
Material: high-speed steel

Part Number
KCNC15X0.5
KCNC15X0.6
KCNC15X0.7
KCNC15X0.8
KCNC15X0.9
KCNC15X1
KCNC15X1.1
KCNC15X1.2
KCNC15X1.3
KCNC15X1.4
KCNC15X1.5
KCNC15X1.6
KCNC15X1.7
KCNC15X1.8
KCNC15X1.9
KCNC15X2
KCNC15X2.1
KCNC15X2.2
KCNC15X2.3
KCNC15X2.4
KCNC15X2.5
KCNC15X2.6
KCNC15X2.7
KCNC15X2.8
KCNC15X2.9
KCNC15X3
KCNC15X3.5
KCNC15X4
KCNC15X4.5
KCNC15X5
KCNC20X0.5
KCNC20X0.6
KCNC20X0.7
KCNC20X0.8
KCNC20X0.9
KCNC20X1
KCNC20X1.1
KCNC20X1.2
KCNC20X1.3
KCNC20X1.4
KCNC20X1.5
KCNC20X1.6
KCNC20X1.7
KCNC20X1.8
KCNC20X1.9
KCNC20X2
KCNC20X2.1
KCNC20X2.2
KCNC20X2.3
KCNC20X2.4
KCNC20X2.5
KCNC20X2.6
KCNC20X2.7
KCNC20X2.8
KCNC20X2.9
KCNC20X3
KCNC20X3.5
KCNC20X4
KCNC20X4.5
KCNC20X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade thickness
(mm)
Neck diameter
(mm)
shank diameter
(mm)
Number of flutes Blade diameter tolerance Blade thickness tolerance

₹ 6,025.29

1 Piece(s) 6 Day(s) or more 150.55.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 6,025.33

1 Piece(s) 6 Day(s) or more 150.65.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 6,025.36

1 Piece(s) 6 Day(s) or more 150.75.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 6,025.44

1 Piece(s) 6 Day(s) or more 150.85.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 6,025.49

1 Piece(s) 6 Day(s) or more 150.95.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.11

1 Piece(s) 10 Day(s) or more 1515.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.18

1 Piece(s) 6 Day(s) or more 151.15.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.20

1 Piece(s) 6 Day(s) or more 151.25.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.25

1 Piece(s) 6 Day(s) or more 151.35.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.33

1 Piece(s) 6 Day(s) or more 151.45.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.36

1 Piece(s) 6 Day(s) or more 151.55.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.40

1 Piece(s) 6 Day(s) or more 151.65.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.49

1 Piece(s) 6 Day(s) or more 151.75.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.51

1 Piece(s) 6 Day(s) or more 151.85.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.55

1 Piece(s) 6 Day(s) or more 151.95.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.64

1 Piece(s) 6 Day(s) or more 1525.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.67

1 Piece(s) 6 Day(s) or more 152.15.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.71

1 Piece(s) 6 Day(s) or more 152.25.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.78

1 Piece(s) 6 Day(s) or more 152.35.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.84

1 Piece(s) 6 Day(s) or more 152.45.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.85

1 Piece(s) 6 Day(s) or more 152.55.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.93

1 Piece(s) 6 Day(s) or more 152.65.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,491.96

1 Piece(s) 6 Day(s) or more 152.75.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,492.02

1 Piece(s) 6 Day(s) or more 152.85.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,492.09

1 Piece(s) 6 Day(s) or more 152.95.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,492.13

1 Piece(s) 6 Day(s) or more 1535.56100.18 to 0.3 mm-0.028 to -0.014 mm

₹ 5,492.40

1 Piece(s) 6 Day(s) or more 153.55.56100.18 to 0.3 mm-0.038 to -0.02 mm

₹ 5,492.65

1 Piece(s) 6 Day(s) or more 1545.56100.18 to 0.3 mm-0.038 to -0.02 mm

₹ 5,492.87

1 Piece(s) 6 Day(s) or more 154.55.56100.18 to 0.3 mm-0.038 to -0.02 mm

₹ 5,494.49

1 Piece(s) 6 Day(s) or more 1555.56100.18 to 0.3 mm-0.038 to -0.02 mm

₹ 7,164.82

1 Piece(s) 6 Day(s) or more 200.59.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 7,164.87

1 Piece(s) 6 Day(s) or more 200.69.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 7,164.96

1 Piece(s) 6 Day(s) or more 200.79.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 7,165.04

1 Piece(s) 6 Day(s) or more 200.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 7,165.13

1 Piece(s) 6 Day(s) or more 200.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.20

1 Piece(s) 6 Day(s) or more 2019.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.29

1 Piece(s) 6 Day(s) or more 201.19.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.36

1 Piece(s) 6 Day(s) or more 201.29.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.44

1 Piece(s) 6 Day(s) or more 201.39.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.51

1 Piece(s) 6 Day(s) or more 201.49.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.58

1 Piece(s) 6 Day(s) or more 201.59.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.67

1 Piece(s) 6 Day(s) or more 201.69.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.75

1 Piece(s) 6 Day(s) or more 201.79.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.85

1 Piece(s) 6 Day(s) or more 201.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,573.93

1 Piece(s) 6 Day(s) or more 201.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.00

1 Piece(s) 6 Day(s) or more 2029.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.09

1 Piece(s) 6 Day(s) or more 202.19.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.15

1 Piece(s) 6 Day(s) or more 202.29.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.24

1 Piece(s) 6 Day(s) or more 202.39.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.31

1 Piece(s) 6 Day(s) or more 202.49.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.38

1 Piece(s) 6 Day(s) or more 202.59.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.49

1 Piece(s) 6 Day(s) or more 202.69.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.56

1 Piece(s) 6 Day(s) or more 202.79.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.65

1 Piece(s) 6 Day(s) or more 202.89.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.73

1 Piece(s) 6 Day(s) or more 202.99.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,574.78

1 Piece(s) 6 Day(s) or more 2039.510120.21 to 0.35 mm-0.028 to -0.014 mm

₹ 6,575.22

1 Piece(s) 6 Day(s) or more 203.59.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 6,576.95

1 Piece(s) 6 Day(s) or more 2049.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 6,577.36

1 Piece(s) 6 Day(s) or more 204.59.510120.21 to 0.35 mm-0.038 to -0.02 mm

₹ 6,577.75

1 Piece(s) 6 Day(s) or more 2059.510120.21 to 0.35 mm-0.038 to -0.02 mm

Loading...

Basic Information

Neck length(mm) 5 Overall Length(mm) 60 Material High-Speed Steel
blade shape Right blade straight Shank tolerance h8