(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Specialized Wheel Nut Combination Socket (12-Point) For Electric Tire Wrench

Specialized Wheel Nut Combination Socket (12-Point) For Electric Tire Wrench

You can add up to 6 items to the comparison list.

Loading...

Details

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,593.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8ED-4121
8ED-4121A
8ED-4121L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Dimension (L1)
(mm)
Mass
(g)

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 12.5 840

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 12.5 840

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 16.0 850

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    90
  • Insertion Angle(mm)
    25.4
  • Width across flat dimension (S1)(mm)
    41
  • Width across flat dimension (S2)(mm)
    21
  • Dimension (D1)(mm)
    57
  • Dimension (D2)(mm)
    48
  • Dimension (L2)(mm)
    42.5
  • Dimension (D)(mm)
    33

Product Description

Dodecagonal wheel nut combination socket dedicated to electric tire wrench.
[Features]
·Combination socket that can be used for tightening both the inner and outer sockets of truck tires
·The hexagonal part and the square part have a double shape to improve the workability of fitting into wheel nuts
·8ED-4121 A has its double hexagonal sections alternately aligned to further improve workability.
·It can be used as TONE electric tire wrench dedicated
·It uses electroless plating, which makes it difficult for the plating to peel off
[Applications]
·Ideal for tightening inner and outer sockets for bus and truck tires

Part Number
8ED-4121
8ED-4121A
8ED-4121L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Dimension (L1)
(mm)
Mass
(g)

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 12.5 840

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 12.5 840

₹ 4,593.13

1 Piece(s) 10 Day(s) or more 16.0 850

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon