(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handle for straight-type

Handle for straight-type

You can add up to 6 items to the comparison list.

Loading...

Specifications of TWLHR

  • Overall Length(mm)
    140
  • Mass(g)
    880
  • Specifications
    Handle for straight-type
Part Number
TWLHR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,024.25

1 Piece(s) 18 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    140
  • Mass(g)
    880
  • Specifications
    Handle for straight-type

Product Description

[Features]
· An option for use with the Electric Tire Wrench 8-90TW Series.
· Can support any JIS system (6 & 8 hole wheels) and new ISO system (8 & 10 hole wheels) by exchanging the back anchor.

Specifications of TWLHR

  • Overall Length(mm)
    140
  • Mass(g)
    880
  • Specifications
    Handle for straight-type
Part Number
TWLHR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,024.25

1 Piece(s) 18 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon