(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inner Impact Socket

Inner Impact Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Make sure to firmly insert the inner impact socket all the way into the inner nut square before use.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,696.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4A-20BA
4A-21BA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Mass
(g)

₹ 2,696.55

1 Piece(s) 10 Day(s) or more 20 35 210

₹ 2,696.55

1 Piece(s) 10 Day(s) or more 21 36 215

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    54
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    4-point
  • Dimension (D2)(mm)
    28
  • Dimension (L1)(mm)
    20

Product Description

[Features]
· A socket for temporarily tightening inner nuts on buses/trucks.
· Different sizes are available to support use with medium to large-sized vehicles.
[Applications]
· For impact wrenches

Part Number
4A-20BA
4A-21BA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Mass
(g)

₹ 2,696.55

1 Piece(s) 10 Day(s) or more 20 35 210

₹ 2,696.55

1 Piece(s) 10 Day(s) or more 21 36 215

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon