(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Tire Socket

Impact Tire Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Impact tire sockets are for use with tires only. Do not use for other purposes.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,007.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4A-38T
4A-41T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D)
(mm)

₹ 3,007.29

1 Piece(s) 10 Day(s) or more 38 52.0 30

₹ 3,068.91

1 Piece(s) 10 Day(s) or more 41 55.5 35

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    65
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
  • Dimension (D2)(mm)
    30
  • Dimension (L1)(mm)
    20
  • Mass(g)
    465
  • Accessory
    For temporarily tightening of outer nuts

Product Description

[Features]
· A socket for the temporary tightening of outer nuts on buses/trucks.
[Applications]
· For impact wrenches

Part Number
4A-38T
4A-41T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (D1)
(mm)
Dimension (D)
(mm)

₹ 3,007.29

1 Piece(s) 10 Day(s) or more 38 52.0 30

₹ 3,068.91

1 Piece(s) 10 Day(s) or more 41 55.5 35

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon