(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin, Long-Type Wheel Nut Socket Set For Impact Wrenches (With Holder) HA403LLN

Thin, Long-Type Wheel Nut Socket Set For Impact Wrenches (With Holder) HA403LLN

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Dedicated pins / O-rings are not included.

Specifications of HA403LLN

  • Product Type
    Tire-Related
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
  • Set Content
    Thin type, long wheel nut socket for impact wrenches: 4A-17LLN, 4A-19LLN, 4A-21LLN
  • Cosmetic Case Dimensions(mm)
    160 (W) × 145 (D) × 30 (H)
  • Mass(g)
    860
  • Accessory
    Comes with a socket holder (4-piece type)
Part Number
HA403LLN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,220.49

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Tire-Related
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
  • Set Content
    Thin type, long wheel nut socket for impact wrenches: 4A-17LLN, 4A-19LLN, 4A-21LLN
  • Cosmetic Case Dimensions(mm)
    160 (W) × 145 (D) × 30 (H)
  • Mass(g)
    860
  • Accessory
    Comes with a socket holder (4-piece type)

Product Description

[Features]
· Use only for tightening/loosening automobile wheel nuts.
· The thin shape is suitable for installing and removing wheel nuts.
· Includes rubber cushioning to prevent damage to easily-damaged cosmetic nuts (for aluminum wheels, etc.).
[Applications]
· For impact wrenches

Specifications of HA403LLN

  • Product Type
    Tire-Related
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
  • Set Content
    Thin type, long wheel nut socket for impact wrenches: 4A-17LLN, 4A-19LLN, 4A-21LLN
  • Cosmetic Case Dimensions(mm)
    160 (W) × 145 (D) × 30 (H)
  • Mass(g)
    860
  • Accessory
    Comes with a socket holder (4-piece type)
Part Number
HA403LLN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,220.49

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon