• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Thin, Long-Type Wheel Nut Socket Set For Impact Wrenches (With Holder) HA404LLN

Thin, Long-Type Wheel Nut Socket Set For Impact Wrenches (With Holder) HA404LLN

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Use only for tightening/loosening automobile wheel nuts.
· The thin shape is suitable for installing and removing wheel nuts.
· Includes rubber cushioning to prevent damage to easily-damaged cosmetic nuts (for aluminum wheels, etc.).
[Applications]
· For impact wrenches

(i)Caution

  • Dedicated pins / O-rings are not included.

Basic Specifications

  • Product Type
    Tire-Related
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : HA404LLN
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Insertion Angle(mm)
    12.7
  • Shape of Insertion Angle
    6-point
  • Set Content
    Thin type, long wheel nut socket for impact wrenches: 4A-17LLN, 4A-19LLN, 4A-21LLN, 4A-22LLN
  • Cosmetic Case Dimensions(mm)
    160 (W) × 145 (D) × 30 (H)
  • Mass(g)
    1,170
  • Accessory
    Comes with a socket holder (4-piece type)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support