(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replaceable-Type Universal Bit Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • The image shown is a representative image.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,572.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2BNU-17
2BNU-19
2BNU-21
2BNU-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Dimensions
(mm)

₹ 1,572.80

1 Piece(s) 10 Day(s) or more 96 130 Width across flats: 17, D: 23, D1: 20, D2: 22, D3: 13.9, L1: 17, L2: 60, L3: 85, d: 14

₹ 1,655.84

1 Piece(s) 10 Day(s) or more 96 140 Width across flats: 19, D: 25, D1: 20, D2: 21, D3: 13.9, L1: 19, L2: 60, L3: 85, d: 14

₹ 1,752.27

1 Piece(s) 10 Day(s) or more 96 155 Width across flats: 21, D: 28, D1: 20, D2: 22, D3: 13.9, L1: 19, L2: 60, L3: 85, d: 15

₹ 1,918.36

1 Piece(s) 10 Day(s) or more 101 200 Width across flats: 24, D: 32, D1: 20, D2: 25, D3: 13.9, L1: 23, L2: 60, L3: 90, d: 18

Basic Specifications

Product Description

[Features]
· Can be used in 2 ways, either fixed (straight) or swiveling.
· The bit is replaceable, allowing use for the entire service life of the socket.
· Ideal for assembly and dismantling of construction-use metal fittings and form fittings, etc.
· Ideal for attaching and removing bolts and nuts in various types of industry.
· The bit can be replaced when damaged (for use until the end of the socket's service life)
· Commercially available double-ended bits can also be used.
· Can be used in 2 ways, either fixed (straight) or swiveling.
· The swivel angle of 15° makes work in tight spaces, such as corners, possible.
· Features color-coding and large size display for quickly and easily identifying size.
· Compatible with 18 V rechargeable impact wrenches (also compatible with 14.4 V)
[Specification]
· For use exclusively with rechargeable-type tools.

Part Number
2BNU-17
2BNU-19
2BNU-21
2BNU-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Dimensions
(mm)

₹ 1,572.80

1 Piece(s) 10 Day(s) or more 96 130 Width across flats: 17, D: 23, D1: 20, D2: 22, D3: 13.9, L1: 17, L2: 60, L3: 85, d: 14

₹ 1,655.84

1 Piece(s) 10 Day(s) or more 96 140 Width across flats: 19, D: 25, D1: 20, D2: 21, D3: 13.9, L1: 19, L2: 60, L3: 85, d: 14

₹ 1,752.27

1 Piece(s) 10 Day(s) or more 96 155 Width across flats: 21, D: 28, D1: 20, D2: 22, D3: 13.9, L1: 19, L2: 60, L3: 85, d: 15

₹ 1,918.36

1 Piece(s) 10 Day(s) or more 101 200 Width across flats: 24, D: 32, D1: 20, D2: 25, D3: 13.9, L1: 23, L2: 60, L3: 90, d: 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon