- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
T-Type Ratchet Screwdriver Set RDT10S
Specifications of RDT10S
-
- Tip Type
- Combination
-
- Single Product Set Product
- Set Product
-
- Tip size / Phillips (+)
- Other
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Bit Socket Width Across Flats(mm)
- 6.35
-
- Mass(g)
- 231
-
- Set Content
- T-type ratchet screwdriver, bit holder, screwdriver & adapter bit set
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,443.13
|
1 Piece(s)
|
|
10 Day(s) or more
|
Basic Specifications
-
- Tip Type
- Combination
-
- Single Product Set Product
- Set Product
-
- Tip size / Phillips (+)
- Other
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Bit Socket Width Across Flats(mm)
- 6.35
-
- Mass(g)
- 231
-
- Set Content
- T-type ratchet screwdriver, bit holder, screwdriver & adapter bit set
Product Description
[Features]
· Ratchet mechanism with a feeding angle of 8°.
· 2-Color tray to help loss prevention.
· Includes holders for bits useful when adding bits (for replenishment).
· Includes magnets useful when holding screws.
· Bit adapters (1/4 " [6.35 mm]) can be used for sockets.
[Specifications]
· For hand tools.
Specifications of RDT10S
-
- Tip Type
- Combination
-
- Single Product Set Product
- Set Product
-
- Tip size / Phillips (+)
- Other
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Bit Socket Width Across Flats(mm)
- 6.35
-
- Mass(g)
- 231
-
- Set Content
- T-type ratchet screwdriver, bit holder, screwdriver & adapter bit set
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,443.13
|
1 Piece(s)
|
|
10 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy