(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Type Ratchet Screwdriver Set RDTS32

T-Type Ratchet Screwdriver Set RDTS32

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • * TORX is a registered trademark of Acument Intellectual Properties, LLC in the United States.

Specifications of RDTS32

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    850
  • Set Content
    T type ratchet screwdriver, bit holder, screwdriver & adapter bit set, hexagon bit set, T type TORX bit set (tamper proof type), holder for bits, plastic case
Part Number
RDTS32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,919.38

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    850
  • Set Content
    T type ratchet screwdriver, bit holder, screwdriver & adapter bit set, hexagon bit set, T type TORX bit set (tamper proof type), holder for bits, plastic case

Product Description

[Features]
· A complete set that includes a T-Type grip with a ratchet function, replaceable bit holders in 3 sizes, and 32 frequently-used bits.
· Ratchet mechanism with a 8° feeding angle
· Two-color tray to help loss prevention
· Includes holders for bits useful when adding bits (for replenishment)
· Includes magnets useful when holding screws
· Bit adapters (1/4 " [6.35 mm]) can be used for sockets.
[Specifications]
· For hand tools.
· Hexagon
· TORX (T-type / Tamper-proof type)

Specifications of RDTS32

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    850
  • Set Content
    T type ratchet screwdriver, bit holder, screwdriver & adapter bit set, hexagon bit set, T type TORX bit set (tamper proof type), holder for bits, plastic case
Part Number
RDTS32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,919.38

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon