(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Stubby Screwdriver Set

Ratchet Stubby Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of RSD10S

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    180
  • Set Content
    Ratchet stubby screwdriver, bit holder, screwdriver & adapter bit set
Part Number
RSD10S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,042.64

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    180
  • Set Content
    Ratchet stubby screwdriver, bit holder, screwdriver & adapter bit set

Product Description

[Features]
· A stubby screwdriver with a short overall length ratchet function that is convenient for work in tight spaces.
· Designed to make it easy to turn and apply force.
[Specifications]
· For hand tools.
· Screwdriver tip (+)
 Screwdriver tip (-)
· Bit replacement type.
· Magnets included.

Specifications of RSD10S

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    Other
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Bit Socket Width Across Flats(mm)
    6.35
  • Mass(g)
    180
  • Set Content
    Ratchet stubby screwdriver, bit holder, screwdriver & adapter bit set
Part Number
RSD10S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,042.64

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon