(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bolt Bag

Bolt Bag

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • The waterproof fabric is used but does not completely prevent water from entering. The dimensions may be slightly different depending on the cutting and sewing processes. Only use to hold a maximum of 30 kg. Stop using the bag if it is torn, scratched, damaged, deteriorated, etc. Do not transport the bag by hanging it onto a crane hook or a sharp corner. Do not leave this product outdoor for an extended period of time. Doing so may increase the speed of degradation of the synthetic fiber.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,985.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BGBB1
BGBB1GR
BGBB1YL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,985.33

1 Piece(s) 5 Day(s) or more

₹ 1,985.33

1 Piece(s) 9 Day(s) or more

₹ 1,985.33

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Accessory
    With zipper and transparent pocket
  • Size(mm)
    Overall length 300 × width 200 × height 210
  • Operating load resistance(kg)
    30 or less

Product Description

[Features]
· A bag that can be conveniently used to store and carry bolts/nuts and tools.
· The bag is made of a lightweight and durable 1680D polypropylene fabric that is waterproofed to hinder water infiltration.
· Bolts and other items are protected from getting dirty or wet.
· An easy-to-open double zipper type.
· A transparent pocket (A5 size) is provided conveniently for distinction of items stored.
· Parts subject to stress are reinforced with stitching or metal fittings. Piping cords and reinforcement plates are used to prevent the bag from losing its shape.
· Can be folded into a small size for compact storage when not being used.

Part Number
BGBB1
BGBB1GR
BGBB1YL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,985.33

1 Piece(s) 5 Day(s) or more

₹ 1,985.33

1 Piece(s) 9 Day(s) or more

₹ 1,985.33

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon