(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Case BX510

Tool Case BX510

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BX510

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    355 × 167 × 121
  • Cardboard dimensions(W×D×Hmm)
    370 × 190 × 155
  • Material
    Steel
  • Accessory
    Cone-shaped case
Part Number
BX510
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,240.33

1 Piece(s) 9 Day(s) or more

Basic Specifications

Product Description

[Features]
· Reinforcement rib added to each part for increased rigidity.
· Long hinges used for increased durability of the hinges.

Specifications of BX510

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    355 × 167 × 121
  • Cardboard dimensions(W×D×Hmm)
    370 × 190 × 155
  • Material
    Steel
  • Accessory
    Cone-shaped case
Part Number
BX510
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,240.33

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon