(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Active Cabin TC6101R

Active Cabin TC6101R

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Do not use the cabinet on a tilted floor or an uneven surface. Be sure to engage the brakes on the adjustable casters when using the cabinet.

Specifications of TC6101R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 860
  • Case color
    Red
  • Mass(g)
    19,000
  • Product Type
    Caddy type (3-drawer type)
  • Cardboard dimensions(W×D×Hmm)
    730 × 460 × 225
  • Accessory
    Shelf [1] mat, shelf [2] and [3] mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 2, adjustable caster (including screws) × 2, instruction manual
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø97 × width 25
Part Number
TC6101R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,023.47

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 860
  • Case color
    Red
  • Mass(g)
    19,000
  • Product Type
    Caddy type (3-drawer type)
  • Cardboard dimensions(W×D×Hmm)
    730 × 460 × 225
  • Accessory
    Shelf [1] mat, shelf [2] and [3] mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 2, adjustable caster (including screws) × 2, instruction manual
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø97 × width 25

Product Description

[Features]
· A movable cabin ideal for light work that can store work tools, small jigs and parts. The shelf height can be adjusted to 3 different settings depending on the items being stored.
· The top surface is covered with a mat to prevent scratches.
· The handle can be attached to left and right.
· Includes mats to prevent scratches on the tray surfaces.
· The height of the second tray can be adjusted to 3 different settings depending on the tools being stored.
· Adjustable casters. Freely adjustable ø 97 caster wheels (2 inside wheels with stopper) allow for smooth and stable movement of the cabin.
[Specification]
· The product requires assembly by the user.
· The shelf height can be changed to 3 different settings (Approx. 46 mm).

Specifications of TC6101R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 860
  • Case color
    Red
  • Mass(g)
    19,000
  • Product Type
    Caddy type (3-drawer type)
  • Cardboard dimensions(W×D×Hmm)
    730 × 460 × 225
  • Accessory
    Shelf [1] mat, shelf [2] and [3] mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 2, adjustable caster (including screws) × 2, instruction manual
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø97 × width 25
Part Number
TC6101R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,023.47

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications