(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Cabin Set TCA380

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • This is a sample image. Do not open 2 or more drawers in general. Do not use the cabinet on a tilted floor or an uneven surface. Be sure to engage the brakes on the casters when using the cabinet.

Specifications of TCA380

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Set Content(Point)
    63
  • Case color
    Red
  • Mass(g)
    35,400
  • Accessory
    Tray included
Part Number
TCA380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 109,151.58

1 Piece(s) 24 Day(s) or more

Basic Specifications

Product Description

[Applications]
· For auto mechanics.
· [Features]
· 2-drawer type with 1 lower-shelf.
· High-grade dedicated trays are used to keep items in perfect order by size or product number and for loss prevention.
· The product requires assembly by the user.

Specifications of TCA380

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Set Content(Point)
    63
  • Case color
    Red
  • Mass(g)
    35,400
  • Accessory
    Tray included
Part Number
TCA380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 109,151.58

1 Piece(s) 24 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon