(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T‑Type Handle Socket Wrench (Deep Type)

T‑Type Handle Socket Wrench (Deep Type)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • The plastic handle is not insulated. Do not use for electrically charged items.

Specifications of BTGW-10L

  • Tip standards
    Box
  • Overall Length L(mm)
    235
  • Shaft diameter D(mm)
    9
  • Shaft width across flats(mm)
    10
  • Hexagonal Bolster width across flats(mm)
    12
  • Weight(g)
    150
Part Number
BTGW-10L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,242.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip standards
    Box
  • Overall Length L(mm)
    235
  • Shaft diameter D(mm)
    9
  • Shaft width across flats(mm)
    10
  • Hexagonal Bolster width across flats(mm)
    12
  • Weight(g)
    150

Product Description

[Features]
· Excellent workability with easy-to-hold, T-type handle for applying force effortlessly.
· Ideal for continuous quick-turning work
[Applications]
· Ideal for servicing vehicles, motorbikes and bicycles, etc. and a wide range of maintenance tasks.

Specifications of BTGW-10L

  • Tip standards
    Box
  • Overall Length L(mm)
    235
  • Shaft diameter D(mm)
    9
  • Shaft width across flats(mm)
    10
  • Hexagonal Bolster width across flats(mm)
    12
  • Weight(g)
    150
Part Number
BTGW-10L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,242.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon