(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Wrench (Main Body Head Only)

Power Wrench (Main Body Head Only)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Reaction arm not included. Select by referring to "reaction arms for power wrenches." Use "sockets for impact drivers."
  • Order Qty :
  • Starting From :
    ₹ 43,209.20 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Other
  • Output angle(mm)
    12.7, 19.0, 25.4
  • Magnification
    Approx. 3
  • Main body: option
    Main body
  • Accessory
    L-type hex wrench: for 4-50NBA (2/3 mm), 6-100NBA (3 mm), 6-150NBA (3 mm), 8-300NBA (3 mm) × 1 ea. Instruction manual × 1.

Product Description

[Specifications]
· Manual input.
· Bidirectional rotation

Loading...

Product Specifications


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language