(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Wrench (Adjustable)

Power Wrench (Adjustable)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • The insertion angle of the input part is 12.7 mm. Use "sockets for impact drivers." Do not apply excessive tightening force when connecting the auxiliary bar (for loosening only).

Specifications of 8-250F

  • Product Type
    Other
  • Output angle(mm)
    25.4
  • Output torque range(N▪m)
    2500
  • Input Torque Range(N▪m)
    278
  • Mass(g)
    6,000
  • Magnification
    Approx. 9
  • Main body: option
    Main body
  • Size(mm)
    B: 25.4, h1: 272 to 294, h2: 64 to 86, T1: 95, T2: 32, l: 233, case: W 290 × D 230 × H110
  • Dimensions: H(mm)
    249 to 271
  • Dimensions: D(mm)
    88
  • Accessory
    Sliding-type reaction arm, equipped with quick-turn knob, ratchet handle (RH40), auxiliary bar (for loosening only) (320H), instruction manual, metal case
Part Number
8-250F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 113,014.40

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Output angle(mm)
    25.4
  • Output torque range(N▪m)
    2500
  • Input Torque Range(N▪m)
    278
  • Mass(g)
    6,000
  • Magnification
    Approx. 9
  • Main body: option
    Main body
  • Size(mm)
    B: 25.4, h1: 272 to 294, h2: 64 to 86, T1: 95, T2: 32, l: 233, case: W 290 × D 230 × H110
  • Dimensions: H(mm)
    249 to 271
  • Dimensions: D(mm)
    88
  • Accessory
    Sliding-type reaction arm, equipped with quick-turn knob, ratchet handle (RH40), auxiliary bar (for loosening only) (320H), instruction manual, metal case

Product Description

[Features]
· Wrench with a booster mechanism for tightening and loosening large-type bolts/nuts.
· Booster mechanism enables high-torque output from a small input force, even in tight work spaces.
· Equipped with a 20 mm (max.) wide sliding reaction arm.
[Specifications]
· Manual input.
· Bidirectional rotation.

Specifications of 8-250F

  • Product Type
    Other
  • Output angle(mm)
    25.4
  • Output torque range(N▪m)
    2500
  • Input Torque Range(N▪m)
    278
  • Mass(g)
    6,000
  • Magnification
    Approx. 9
  • Main body: option
    Main body
  • Size(mm)
    B: 25.4, h1: 272 to 294, h2: 64 to 86, T1: 95, T2: 32, l: 233, case: W 290 × D 230 × H110
  • Dimensions: H(mm)
    249 to 271
  • Dimensions: D(mm)
    88
  • Accessory
    Sliding-type reaction arm, equipped with quick-turn knob, ratchet handle (RH40), auxiliary bar (for loosening only) (320H), instruction manual, metal case
Part Number
8-250F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 113,014.40

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon