(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Digitorqon

Power Digitorqon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • The image shown is a representative image. Use "sockets for impact drivers."
  • Order Qty :
  • Starting From :
    ₹ 419,363.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Digital Type
  • Torque Precision(±%)
    4
  • Output angle(mm)
    25.4, 38.1
  • Main body: option
    Main body
  • Operating temperature range(°C)
    0 to 40 / 80% RH or less (non-condensing)
  • Specifications
    Memory card: microSD card (storage capacity: max. 2 GB)
  • Continuous use count
    Approx. 1,300 times (approx. 27 h)

Product Description

[Features]
· Torque wrench with booster mechanism equipped with high-accuracy torque measurement function.
· Real-time tightening torque LED display allows tightening while checking the torque.
· Booster mechanism enables high-torque output from a small input force, even in tight work spaces.
· Buzzer function notifies tightening status and operational errors.
· Supports torque measurement in both right and left directions. Calibration certificate included as standard.
[Specifications]
· Manual input.
Bidirectional rotation.

Loading...

Product Specifications


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list