(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Preset Type Torque Wrench (for Left/Right Threads)

Preset Type Torque Wrench (for Left/Right Threads)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 59,839.11 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T6L420NR
T6L700NR
T6L850NR
T8L850NR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Hand force during maximum torque
(N)
Applicable bolt
(mm)

₹ 59,839.11

1 Piece(s) 9 Day(s) or more 60 to 420 19 2 950 54 3,400 Case: 1,050 × 105 × 80 69.2 21.0 486 Ordinary: M16 to M27, high power: M12 to M16

₹ 90,748.31

1 Piece(s) 9 Day(s) or more 100 to 700 19 5 1,314 68 6,300 Case: 1,200 × 180 × 98 69.5 27.5 708 Ordinary: M18 to M33, high power: M12 to M20

₹ 97,701.11

1 Piece(s) 9 Day(s) or more 100 to 850 19 5 1,388 76 8,600 Case: 1,200 × 180 × 98 75.0 29.0 680 Ordinary: M18 to M36, high power: M12 to M20

₹ 100,184.35

1 Piece(s) 9 Day(s) or more 100 to 850 25.4 5 1,538 76 8,900 Case: 1,200 × 180 × 98 85 29.0 680 Ordinary: M18 to M36, high power: M12 to M20

Basic Specifications

  • Product Type
    Preset Mold
  • Head Replaceable
    NA
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single item
  • Main body: option
    Main body
  • Accessory
    Calibration certificate (with traceability chart) × 1, instruction manual × 1, case × 1

Product Description

[Features]
· Dedicated torque wrench for tightening bolts/nuts.
· Torque wrench that can be preset to the desired torque value within the torque capacity range.
Notifies when the preset torque is reached by an audible "click," or light "buzz" felt by the hand.
Left-hand threads can be tightened by reversing the torque wrench main body.
[Specifications]
· N m specification.
· Torque accuracy (±3%)
· Bidirectional rotation.

Part Number
T6L420NR
T6L700NR
T6L850NR
T8L850NR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Hand force during maximum torque
(N)
Applicable bolt
(mm)

₹ 59,839.11

1 Piece(s) 9 Day(s) or more 60 to 420 19 2 950 54 3,400 Case: 1,050 × 105 × 80 69.2 21.0 486 Ordinary: M16 to M27, high power: M12 to M16

₹ 90,748.31

1 Piece(s) 9 Day(s) or more 100 to 700 19 5 1,314 68 6,300 Case: 1,200 × 180 × 98 69.5 27.5 708 Ordinary: M18 to M33, high power: M12 to M20

₹ 97,701.11

1 Piece(s) 9 Day(s) or more 100 to 850 19 5 1,388 76 8,600 Case: 1,200 × 180 × 98 75.0 29.0 680 Ordinary: M18 to M36, high power: M12 to M20

₹ 100,184.35

1 Piece(s) 9 Day(s) or more 100 to 850 25.4 5 1,538 76 8,900 Case: 1,200 × 180 × 98 85 29.0 680 Ordinary: M18 to M36, high power: M12 to M20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon