(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Preset Type Torque Wrench (Direct Set Type for Left/Right Threads)

Preset Type Torque Wrench (Direct Set Type for Left/Right Threads)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 27,061.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Preset Mold
  • Head Replaceable
    NA
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single item
  • Main body: option
    Main body
  • Accessory
    Calibration certificate (with traceability chart) × 1, instruction manual × 1, case × 1

Product Description

[Features]
· Dedicated torque wrench for tightening bolts/nuts.
· Torque setting is performed by a digital display reading mechanism that allows direct reading of numerical values.
· Notifies when the preset torque is reached by an audible "click," or light "buzz" felt by the hand.
· Left-hand threads can be tightened by reversing the torque wrench main body.
[Specifications]
· N m specification.
· Torque accuracy (±3%)
· T4MN100R, T4MN140R, T4MN200R include blow-molded case. T6MN300R comes with a metal case.
· Bidirectional rotation.

Loading...

Product Specifications


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list