(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra-Long Hexagon Socket Set (with Holder) HH308LL

Ultra-Long Hexagon Socket Set (with Holder) HH308LL

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Please do not use this product for powered tools, such as an impact wrench.

Specifications of HH308LL

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w326 × d96 × h37
  • Mass(g)
    770
  • Set Content 1
    3H-03L150, 3H-04L150, 3H-05L150, 3H-06L150, 3H-07L150, 3H-08L150, 3H-10L150, 3H-12L150
  • Accessory
    (10-point type) SH1310 with socket holder
Part Number
HH308LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,484.31

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w326 × d96 × h37
  • Mass(g)
    770
  • Set Content 1
    3H-03L150, 3H-04L150, 3H-05L150, 3H-06L150, 3H-07L150, 3H-08L150, 3H-10L150, 3H-12L150
  • Accessory
    (10-point type) SH1310 with socket holder

Product Description

[Features]
· The socket holder (aluminum type) makes it easy to put in or take out sockets for improved productivity.
[Applications]
· For hand tools

Specifications of HH308LL

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w326 × d96 × h37
  • Mass(g)
    770
  • Set Content 1
    3H-03L150, 3H-04L150, 3H-05L150, 3H-06L150, 3H-07L150, 3H-08L150, 3H-10L150, 3H-12L150
  • Accessory
    (10-point type) SH1310 with socket holder
Part Number
HH308LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,484.31

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1