(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nut Catch Magnets (for Inch Sockets) NCMGB100

Nut Catch Magnets (for Inch Sockets) NCMGB100

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • The number of magnets varies by size. Please do not use this product for powered tools, such as an impact wrench. The magnets cannot be used with non-magnetic screws, such as those made of stainless steel, aluminum and brass. Please completely remove the remaining burrs after each size is cut off.
  • Insert the socket into the applicable size magnet with the magnetic side facing out. Do not use the magnets in an area where magnetism may be harmful. Please do not use this product if there is any abnormality, such as cracking, chipping, wear, deformation, etc. Do not attempt to modify this product. Applying heat to or modifying the product may significantly lower the quality. Please maintain a comfortable posture while working.

Specifications of NCMGB100

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    Hexagon/Double Hex
  • Overall length (L dimension)(mm)
    176
  • Width across flat dimension (S Measurement)(inch)
    11/32,3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8
  • Color
    Red
  • Size(mm)
    T1 (4) × T2 (3.5) × T3 (3)
  • Mass(g)
    5
Part Number
NCMGB100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,938.45

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    Hexagon/Double Hex
  • Overall length (L dimension)(mm)
    176
  • Width across flat dimension (S Measurement)(inch)
    11/32,3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8
  • Color
    Red
  • Size(mm)
    T1 (4) × T2 (3.5) × T3 (3)
  • Mass(g)
    5

Product Description

A magnet that can be attached to a socket to work while holding bolts and nuts with magnetic force.
[Features]
· Inch size.
· Because it is a through type, it can be used with long protruding bolts.
· Available in plug-in size, hexagonal, dodecagonal, standard, long, deep type.
· Because the magnet does not touch the socket directly,it prevents the socket from magnetizing.
· Since the hexagonal part is resin, it protects the socket from scratches.
[Applications]
· Assembly and maintenance of industrial machinery, maintenance of automobiles, motorcycles and bicycles.

Specifications of NCMGB100

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Socket shape
    Hexagon/Double Hex
  • Overall length (L dimension)(mm)
    176
  • Width across flat dimension (S Measurement)(inch)
    11/32,3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8
  • Color
    Red
  • Size(mm)
    T1 (4) × T2 (3.5) × T3 (3)
  • Mass(g)
    5
Part Number
NCMGB100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,938.45

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon