(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bit Holder Socket 4BT

Bit Holder Socket 4BT

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Please do not use this product for powered tools, such as an impact wrench.

Specifications of 4BT

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Overall length (L dimension)(mm)
    33
  • Width across flat part external diameter (measurement D1)(mm)
    12
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    22
  • Width across flat part depth (measurement L1)(mm)
    10
  • Through Hole I.D. (d Dimension)(mm)
    5
  • Mass(g)
    43
Part Number
4BT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 945.96

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Overall length (L dimension)(mm)
    33
  • Width across flat part external diameter (measurement D1)(mm)
    12
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    22
  • Width across flat part depth (measurement L1)(mm)
    10
  • Through Hole I.D. (d Dimension)(mm)
    5
  • Mass(g)
    43

Product Description

[Applications]
· For hand tools

Specifications of 4BT

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Overall length (L dimension)(mm)
    33
  • Width across flat part external diameter (measurement D1)(mm)
    12
  • Maximum Outer Diameter (D1 or D2 Dimensions)(mm)
    22
  • Width across flat part depth (measurement L1)(mm)
    10
  • Through Hole I.D. (d Dimension)(mm)
    5
  • Mass(g)
    43
Part Number
4BT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 945.96

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon