(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Holder (Aluminum Type) SH13

Socket Holder (Aluminum Type) SH13

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • The image is an example.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,019.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH1306
SH1310
SH1312
SH1312L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Mass
(g)
Number of Socket Holders

₹ 1,019.64

1 Piece(s) 5 Day(s) or more 200 62 6

₹ 1,325.02

1 Piece(s) 9 Day(s) or more 300 92 10

₹ 1,504.49

1 Piece(s) 5 Day(s) or more 300 97 12

₹ 1,572.80

1 Piece(s) 9 Day(s) or more 350 104 12

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Size(mm)
    D26 × H23

Product Description

[Features]
· Socket holder with an aluminum rail for clean organization of sockets and joints.
· The plastic clips (with steel balls) make it easy to remove the sockets.
· Capable of sliding over the rail with sockets equipped.
· Screw holes provided so that the holder can be hung on the wall or affixed to a desk.

Part Number
SH1306
SH1310
SH1312
SH1312L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length (L dimension)
(mm)
Mass
(g)
Number of Socket Holders

₹ 1,019.64

1 Piece(s) 5 Day(s) or more 200 62 6

₹ 1,325.02

1 Piece(s) 9 Day(s) or more 300 92 10

₹ 1,504.49

1 Piece(s) 5 Day(s) or more 300 97 12

₹ 1,572.80

1 Piece(s) 9 Day(s) or more 350 104 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon