(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS Socket Set (Hexagonal/with Holder) SHSB4

SUS Socket Set (Hexagonal/with Holder) SHSB4

You can add up to 6 items to the comparison list.

Loading...

Specifications of SHSB410

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    740
  • Set Content 1
    S4SB-12 (3/8), S4SB-14 (7/16), S4SB-16 (1/2), S4SB-18 (9/16), S4SB-20 (5/8), S4SB-22 (11/16), S4SB-24 (3/4), S4SB-26 (13/16), S4SB-28 (7/8), S4SB-30 (15/16)
  • Accessory
    (10-point type) SH410 with socket holder
  • Material
    Martensitic stainless steel
Part Number
SHSB410
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 47,263.55

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    740
  • Set Content 1
    S4SB-12 (3/8), S4SB-14 (7/16), S4SB-16 (1/2), S4SB-18 (9/16), S4SB-20 (5/8), S4SB-22 (11/16), S4SB-24 (3/4), S4SB-26 (13/16), S4SB-28 (7/8), S4SB-30 (15/16)
  • Accessory
    (10-point type) SH410 with socket holder
  • Material
    Martensitic stainless steel

Product Description

SUS inch-size socket set.
[Features]
· Insertion angle: 12.7 mm, inch size, 10-piece set. Stored in the socket holder.
· A stainless steel socket set that can be used to tighten and loosen inch-size bolts and nuts.
· The material is precipitation hardened stainless steel, which emphasizes strength.
· Stainless steel tool that does not rust easily and has excellent corrosion resistance, chemical resistance, and hygiene.
[Applications]
·Food equipment, medical care, cleanrooms, precision machinery, ships, marine sports.
· Offshore development, plant, waterproofing, water supply, cleaning equipment.
· Suitable for other places where stainless bolts and nuts are used.

Specifications of SHSB410

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    740
  • Set Content 1
    S4SB-12 (3/8), S4SB-14 (7/16), S4SB-16 (1/2), S4SB-18 (9/16), S4SB-20 (5/8), S4SB-22 (11/16), S4SB-24 (3/4), S4SB-26 (13/16), S4SB-28 (7/8), S4SB-30 (15/16)
  • Accessory
    (10-point type) SH410 with socket holder
  • Material
    Martensitic stainless steel
Part Number
SHSB410
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 47,263.55

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon