(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS Socket Set (Hexagonal with Holder), Inch Size, SHSB

SUS Socket Set (Hexagonal with Holder), Inch Size, SHSB

You can add up to 6 items to the comparison list.

Loading...

Specifications of SHSB310

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    380
  • Set Content 1
    S3SB-08 (1/4), S3SB-10 (5/16), S3SB-12 (3/8), S3SB-14 (7/16), S3SB-16 (1/2), S3SB-18 (9/16), S3SB-20 (5/8), S3SB-22 (11/16), S3SB-24 (3/4), S3SB-26 (13/16)
  • Accessory
    (10-point type) SH310 with socket holder
  • Material
    Martensitic stainless steel
Part Number
SHSB310
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 38,627.13

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    380
  • Set Content 1
    S3SB-08 (1/4), S3SB-10 (5/16), S3SB-12 (3/8), S3SB-14 (7/16), S3SB-16 (1/2), S3SB-18 (9/16), S3SB-20 (5/8), S3SB-22 (11/16), S3SB-24 (3/4), S3SB-26 (13/16)
  • Accessory
    (10-point type) SH310 with socket holder
  • Material
    Martensitic stainless steel

Product Description

SUS-inch size socket set. Drive: 9.5 mm, inch size, 10-piece set.[Features]
· Inch size.
· Stainless steel socket set that can be used for tightening and loosening inch size bolts and nuts.
· The material is precipitation-hardening stainless steel, which emphasizes strength, is resistant to rust, and has excellent corrosion resistance, chemical resistance, and hygiene.
[Applications]
· Food equipment, medical care, clean rooms, precision machinery, ships.
· Marine sports, marine development, plants, waterproofing, waterworks, cleaning equipment.
· Suitable for other places where stainless bolts and nuts are used.

Specifications of SHSB310

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Size(mm)
    Box dimensions: w322 × d93 × h35
  • Mass(g)
    380
  • Set Content 1
    S3SB-08 (1/4), S3SB-10 (5/16), S3SB-12 (3/8), S3SB-14 (7/16), S3SB-16 (1/2), S3SB-18 (9/16), S3SB-20 (5/8), S3SB-22 (11/16), S3SB-24 (3/4), S3SB-26 (13/16)
  • Accessory
    (10-point type) SH310 with socket holder
  • Material
    Martensitic stainless steel
Part Number
SHSB310
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 38,627.13

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon