(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

75° Double Ring Ratchet Offset Wrench Set (Deep Hole Type)

75° Double Ring Ratchet Offset Wrench Set (Deep Hole Type)

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Use the size that matches the size of the bolt/nut. Do not use this product for attaching pipes, etc. Do not apply impact by hitting with a hammer, etc.

Specifications of RM75A400

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Offset Angle(°)
    75
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    8 × 10, 11 × 13, 12 × 14, 17 × 19
  • Accessory
    Tool bag (BNRM7L)
  • Mass(g)
    1,130
Part Number
RM75A400
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,024.85

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Offset Angle(°)
    75
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    8 × 10, 11 × 13, 12 × 14, 17 × 19
  • Accessory
    Tool bag (BNRM7L)
  • Mass(g)
    1,130

Product Description

[Features]
· Double ring ratchet offset wrench (deep hole type) with the neck part offset at a 75° angle.
· The head part is offset at an angle of 75° allowing work while avoiding obstacles.
· Flanged offset parts for using on bolts/nuts in recessed places, such as counterbored sections, etc.
· Interchangeable left and right and lockable ratchet function.
· Includes safety rope attachment hole (size: RM75A-1214 or above)
· Selected as a Good Design Award winning product.
[Specifications]
· Cloth bag (3 spares pockets).

Specifications of RM75A400

  • Type
    Double-ended offset wrench
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Offset Angle(°)
    75
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    8 × 10, 11 × 13, 12 × 14, 17 × 19
  • Accessory
    Tool bag (BNRM7L)
  • Mass(g)
    1,130
Part Number
RM75A400
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,024.85

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon