4-Flute End Mill Anti-Vibration Type GSV MILL 4000-2.5D

4-Flute End Mill Anti-Vibration Type GSV MILL 4000-2.5D

[Features]
· Delivers excellent anti-vibration performance in general purpose range.
· Equal lead is adopted to enable repolishing.
· Vibration-proof end mill with optimally balanced performance and cost.

Part Number

Configured Part Number is shown.

Part Number
GSV40202.5D
GSV40302.5D
GSV40402.5D
GSV40502.5D
GSV40602.5D
GSV40702.5D
GSV40802.5D
GSV40902.5D
GSV41002.5D
GSV41102.5D
GSV41202.5D
GSV41402.5D
GSV41502.5D
GSV41602.5D
GSV41802.5D
GSV42002.5D
GSV42502.5D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Maximum cutting depth
(mm)
Details of Coating
7 Day(s) or more 26.55GSX coat
7 Day(s) or more 39.58GSX coat
7 Day(s) or more 411.510GSX coat
7 Day(s) or more 514.513GSX coat
7 Day(s) or more 6-15GSX coat
7 Day(s) or more 7-18GSX coat
7 Day(s) or more 8-20GSX coat
7 Day(s) or more 9-23GSX coat
7 Day(s) or more 10-25GSX coat
7 Day(s) or more 1130.528GSX coat
7 Day(s) or more 12-30GSX coat
7 Day(s) or more 14-35GSX coat
7 Day(s) or more 154138GSX coat
7 Day(s) or more 16-40GSX coat
7 Day(s) or more 184845GSX coat
7 Day(s) or more 20-50GSX coat
7 Day(s) or more 25-63GSX coat

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 4 Type Square
Coating GSX / GS Processing Applications Flat Surface / Side Milling / Grooving / Thrust (Z-Feed) / Countersunk Flute Shape Corner With Land

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support