Interior Sponge Foam For MINI
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Supported cases |
|
₹ 919.25
|
1 Piece(s)
|
|
6 Day(s) or more
|
MINI 231905 G |
|
₹ 1,460.75
|
1 Piece(s)
|
|
8 Day(s) or more
|
MINI 332806 G |
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Other
-
- Specifications
- Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 1, underlay × 1
Product Description
Interior sponge foam for MINI. Incisions can be freely cut to match the shape of the equipment or parts being stored.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Supported cases |
|
₹ 919.25
|
1 Piece(s)
|
|
6 Day(s) or more
|
MINI 231905 G |
|
₹ 1,460.75
|
1 Piece(s)
|
|
8 Day(s) or more
|
MINI 332806 G |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy