(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MINI Type Tool Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,478.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MINI231905G
MINI272305G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Dimension A
(mm)
Dimension B
(mm)

₹ 1,478.69

1 Piece(s) 6 Day(s) or more 230 230 × 187 × 45 222 × 140.5 × 40 Inner dimensions a: 9 Inner dimensions b: 31

₹ 1,625.04

1 Piece(s) 7 Day(s) or more 330 265 × 225 × 50 258 × 175 × 45 Inner dimensions a: 11 Inner dimensions b: 34

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case color
    Other
  • Color Details
    Light gray
  • Material
    PP resin
  • Operating Temperature Range(°C)
    -20 to 60

Product Description

A lightweight and affordable carrying case with a streamline design.

Part Number
MINI231905G
MINI272305G
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Dimension A
(mm)
Dimension B
(mm)

₹ 1,478.69

1 Piece(s) 6 Day(s) or more 230 230 × 187 × 45 222 × 140.5 × 40 Inner dimensions a: 9 Inner dimensions b: 31

₹ 1,625.04

1 Piece(s) 7 Day(s) or more 330 265 × 225 × 50 258 × 175 × 45 Inner dimensions a: 11 Inner dimensions b: 34

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon