(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
4WAY Universal Deep Wrench TDW-4U

4WAY Universal Deep Wrench TDW-4U

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· 1 unit fits the 4 most common sizes.
· Spherical gear allows for universal work.
· Makes work possible in tight spaces and flat spaces where it is difficult to turn with the 15 degree swing-neck angle.
· Has long socket, allowing for work in deep areas.
[Applications]
· Tightening of all types of electrical circuit and piping maintenance materials.
· Installation of various racks.
[Specifications]
· With a hole for installation of fall-prevention cord.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : TDW-4U
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Width across flat dimension(mm)
    8/10/12/13
  • Single Product/Set Classification
    Single Item
  • Cord
    330113
  • JAN Code
    4954458301454
  • Body Material
    Stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)