(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.
8-WAY Plate Ratchet Wrench

8-WAY Plate Ratchet Wrench

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· 8-WAY use with 2 wrenches.
· Exhibits power even in tight spaces.
· Lightweight and tough, easy to get used to using.
· Thin and exhibits power even in tight spaces.
· Uses a strong plate spring, allowing for reliable ratchet operation anytime.
· Fits most commonly used sizes.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : TR-8W
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Plate Ratchet Wrench
  • Ratchet mechanism
    Included
  • Overall Length(mm)
    205/140
  • Width across flat dimension(mm)
    6, 8, 10, 12, 13, 14, 17, 19
  • Single Product/Set Classification
    Set Parts
  • Cord
    389632
  • JAN Code
    4954458500086

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)