(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Monkey Wrench: 100 mm

Mini Monkey Wrench: 100 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 315274

  • Maximum Opening(mm)
    Approx. 15
  • Overall Length(mm)
    100
Part Number
315274
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 777.60

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Maximum Opening(mm)
    Approx. 15
  • Overall Length(mm)
    100

Product Description

[Features]
This is a key chain type mini wrench.
It can be used for small areas and has a key chain for easy carrying.
[Applications]
It can be used when fixing with an adjustable wrench is required.

Specifications of 315274

  • Maximum Opening(mm)
    Approx. 15
  • Overall Length(mm)
    100
Part Number
315274
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 777.60

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon