- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Acttec Monkey Wrench【6 Pieces Per Package】
(i)
Caution
- The image shown is a representative image.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 389810
-
- Maximum Opening(mm)
- 30
-
- Overall Length(mm)
- 200
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 794.78
|
1 Pack(s)
|
6 Pieces Per Package
|
|
43 Day(s) or more
|
Basic Specifications
-
- Maximum Opening(mm)
- 30
-
- Overall Length(mm)
- 200
Product Description
[Features]
· Has a very convenient box end wrench attached to the handle!
· With scale marks that are handy for checking size.
Specifications of 389810
-
- Maximum Opening(mm)
- 30
-
- Overall Length(mm)
- 200
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
₹ 794.78
|
1 Pack(s)
|
6 Pieces Per Package
|
|
43 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy