(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Ratchet Color Bit & Socket Set

Ratchet Color Bit & Socket Set

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Convenient set with the most frequently used sizes of bits/sockets and a stubby ratchet.

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Cord
    820148
  • JAN Code
    4954458301515
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TWBS-15
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Cord
    820148
  • JAN Code
    4954458301515
  • Material / Bit
    S2 (nickel plating) + aluminum
  • Material / Socket
    CR-V (nickel plating) + aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support