(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Metal Snips

Metal Snips

You can add up to 6 items to the comparison list.

Loading...

Specifications of TRD-MS

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    255
  • Body Size(mm)
    Main Body: H255 × W80 × D25, Mount: H305 × W95 × D25
  • Cord
    330071
  • JAN Code
    4954458307913
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm
Part Number
TRD-MS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,622.40

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    255
  • Body Size(mm)
    Main Body: H255 × W80 × D25, Mount: H305 × W95 × D25
  • Cord
    330071
  • JAN Code
    4954458307913
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm

Product Description

[Features]
· Can smoothly cut through iron and stainless steel sheet with its serrated blade.
· Uses chrome molybdenum steel with excellent durability and cutting performance.
· For cutting iron sheets, tin sheets, galvanized iron sheets, and corrugated sheets.
· With safety stopper.
[Applications]
· Great for cutting curves, straight lines, and diagonally.

Specifications of TRD-MS

  • Product Type
    Other
  • Cutting Capacity: Stainless Steel
    ø0.8 mm
  • Overall Length(mm)
    255
  • Body Size(mm)
    Main Body: H255 × W80 × D25, Mount: H305 × W95 × D25
  • Cord
    330071
  • JAN Code
    4954458307913
  • Material Grip
    TPR
  • Material Hardness
    Blade / HRC59-61 (High Frequency Treatment)
  • Material Blade
    Chrome Molybdenum
  • Cutting Capacity: Thin Iron Plate
    Up to ø1.2 mm
  • Cutting Capacity: Steel Wire
    Up to ø1.5 mm
  • Cutting Capacity: Wire, Copper Wire
    Up to ø3.0 mm
  • Cutting Capacity: Stainless
    Up to ø0.8 mm
Part Number
TRD-MS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,622.40

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1