(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·You can easily and accurately inspect minute gaps between two planes that cannot be measured with other measuring instruments.
·It is an indispensable tool for measuring the gap between pistons and cylinders of automobiles, electric motors, and engines.
・ It is a hardened product.
[Applications]
·Gap measurement.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Mass (g) |
---|---|---|---|---|---|---|
₹ 4,810.15 | 1 Piece(s) | 12 Day(s) or more | 0.01 ±0.003 | 4 | ||
₹ 3,303.00 | 1 Piece(s) | 12 Day(s) or more | 0.02 ±0.003 | 4 | ||
₹ 3,014.02 | 1 Piece(s) | 12 Day(s) or more | 0.03 ±0.003 | 4 | ||
₹ 2,607.93 | 1 Piece(s) | 12 Day(s) or more | 0.04 ±0.003 | 5 | ||
₹ 2,608.18 | 1 Piece(s) | 12 Day(s) or more | 0.05 ±0.003 | 5 | ||
₹ 2,608.00 | 1 Piece(s) | 12 Day(s) or more | 0.06 ±0.003 | 5 | ||
₹ 2,608.18 | 1 Piece(s) | 12 Day(s) or more | 0.07 ±0.004 | 5 | ||
₹ 2,608.05 | 1 Piece(s) | 12 Day(s) or more | 0.08 ±0.004 | 5 | ||
₹ 2,608.18 | 1 Piece(s) | 12 Day(s) or more | 0.09 ±0.004 | 5 | ||
₹ 2,491.65 | 1 Piece(s) | 12 Day(s) or more | 0.11 ±0.005 | 5 | ||
₹ 2,491.65 | 1 Piece(s) | 12 Day(s) or more | 0.12 ±0.005 | 5 | ||
₹ 2,492.04 | 1 Piece(s) | 12 Day(s) or more | 0.13 ±0.005 | 5 | ||
₹ 2,491.65 | 1 Piece(s) | 12 Day(s) or more | 0.14 ±0.005 | 5 | ||
₹ 2,492.04 | 1 Piece(s) | 12 Day(s) or more | 0.15 ±0.005 | 6 | ||
₹ 2,491.65 | 1 Piece(s) | 12 Day(s) or more | 0.20 ±0.005 | 6 | ||
₹ 2,492.42 | 1 Piece(s) | 12 Day(s) or more | 0.25 ±0.005 | 7 | ||
₹ 2,492.04 | 1 Piece(s) | 12 Day(s) or more | 0.30 ±0.005 | 7 | ||
₹ 3,593.40 | 1 Piece(s) | 12 Day(s) or more | 0.35 ±0.005 | 8 | ||
₹ 3,593.40 | 1 Piece(s) | 12 Day(s) or more | 0.40 ±0.008 | 8 | ||
₹ 3,593.76 | 1 Piece(s) | 12 Day(s) or more | 0.45 ±0.008 | 9 | ||
₹ 3,593.76 | 1 Piece(s) | 12 Day(s) or more | 0.50 ±0.008 | 9 | ||
₹ 3,594.15 | 1 Piece(s) | 12 Day(s) or more | 0.60 ±0.008 | 10 | ||
₹ 3,594.15 | 1 Piece(s) | 12 Day(s) or more | 0.70 ±0.010 | 11 | ||
₹ 3,594.53 | 1 Piece(s) | 12 Day(s) or more | 0.80 ±0.010 | 12 | ||
₹ 3,594.91 | 1 Piece(s) | 12 Day(s) or more | 0.90 ±0.010 | 13 | ||
₹ 3,596.64 | 1 Piece(s) | 12 Day(s) or more | 1.00 ±0.010 | 14 | ||
₹ 17,679.75 | 1 Piece(s) | 12 Day(s) or more | 2.00 ±0.010 | 24 | ||
₹ 17,684.09 | 1 Piece(s) | 12 Day(s) or more | 3.00 ±0.010 | 34 |
Loading...
Number of Sheets(sheet) | 1 | Length(mm) | 100 | Leaf Width(mm) | 12.7 |
---|---|---|---|---|---|
Leaf Shape | Type B | Material | SK (carbon tool steel: gauge steel) quenched item (Hv400 or more) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy