(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Feeler gauge B type

Feeler gauge B type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·You can easily and accurately inspect minute gaps between two planes that cannot be measured with other measuring instruments.
·It is an indispensable tool for measuring the gap between pistons and cylinders of automobiles, electric motors, and engines.
・ It is a hardened product.
[Applications]
·Gap measurement.

Part Number
100B10
100B12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Number of Sheets
(sheet)
Set details
(mm)

₹ 11,606.45

1 Piece(s) 6 Day(s) or more 0.03 to 0.30100.30, 0.03, 0.04, 0.05, 0.06, 0.07, 0.08, 0.10, 0.15, 0.20

₹ 15,372.84

1 Piece(s) 11 Day(s) or more 0.01 to 0.30120.30, 0.01, 0.02, 0.03, 0.04, 0.05, 0.06, 0.07, 0.08, 0.09, 0.10, 0.20

Loading...

  1. 1

Basic Information

Length(mm) 100 Leaf Width(mm) 12.7 Leaf Shape Type B
Mass(g) 37 Material SK (carbon tool steel: gauge steel) quenched item (Hv400 or more)
X
whatsapp-qr whatsapp-icon