(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
212-2RBCN |
212-3RBCN |
212-4RBCN |
212-5RBCN |
212-6RBCN |
212-8RBCN |
212-10RBCN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width across flat dimension (mm) |
Color | Inner Length of Wrench Handle (mm) |
Inner Length of Wrench Key (mm) |
JAN Code | Compatible Cap Screw | Compatible Setscrew | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,316.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 2 | Green | 56 | 16 | 7610733263264 | M2.5 | M4 | 2 | ||
₹ 773.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 3 | - | 71 | 20 | 7610733263288 | M4 | M6 | 5.5 | ||
₹ 786.00 |
1 Piece(s) | 9 Day(s) or more | 10 | 4 | Yellow | 80 | 22 | 7610733263295 | M5 | M8 | 12 | ||
₹ 808.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 5 | Orange | 90 | 25 | 7610733263301 | M6 | M10 | 20 | ||
₹ 1,696.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 6 | Red | 100 | 28 | 7610733263318 | M8 | M12-14 | 31 | ||
₹ 1,180.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 8 | Purple | 112 | 32 | 7610733263325 | M10 | M16 | 60 | ||
₹ 3,256.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 10 | Blue | 125 | 36 | 7610733263332 | M12 | M18-20 | 105 |
Comes with a rainbow hexagon wrench short ball that allows you to determine the dimensions of use at a glance.
[Features]
·Special powder coat for rust resistance.
·The edge is lightly chamfered so that the wrench can easily be inserted into a screw hole.
·A 5-digit production number is printed on the wrench, and it is possible to trace the manufacturing process back to the raw material stage using this number.
·It has a very high hardness of HRC59 and is made to be tough, so it has excellent abrasion resistance and durability.
·Since the colors are different for each size, the size to be used can be determined at a glance.
·Backing paper included.
[Applications]
·The precision-made ball point allows the screw to be turned up to an angle of 30° (final tightening is not possible).
Part Number |
---|
212-2RBCN |
212-3RBCN |
212-4RBCN |
212-5RBCN |
212-6RBCN |
212-8RBCN |
212-10RBCN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width across flat dimension (mm) |
Color | Inner Length of Wrench Handle (mm) |
Inner Length of Wrench Key (mm) |
JAN Code | Compatible Cap Screw | Compatible Setscrew | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,316.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 2 | Green | 56 | 16 | 7610733263264 | M2.5 | M4 | 2 | ||
₹ 773.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 3 | - | 71 | 20 | 7610733263288 | M4 | M6 | 5.5 | ||
₹ 786.00 |
1 Piece(s) | 9 Day(s) or more | 10 | 4 | Yellow | 80 | 22 | 7610733263295 | M5 | M8 | 12 | ||
₹ 808.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 5 | Orange | 90 | 25 | 7610733263301 | M6 | M10 | 20 | ||
₹ 1,696.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 6 | Red | 100 | 28 | 7610733263318 | M8 | M12-14 | 31 | ||
₹ 1,180.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 8 | Purple | 112 | 32 | 7610733263325 | M10 | M16 | 60 | ||
₹ 3,256.00 |
1 Piece(s) | 5 Day(s) or more | 10 | 10 | Blue | 125 | 36 | 7610733263332 | M12 | M18-20 | 105 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy