(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainbow Short Hex Wrench With No Ball

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 523.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
210-1.5RBCN
210-2RBCN
210-2.5RBCN
210-3RBCN
210-5RBCN
210-8RBCN
210-10RBCN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension
(mm)
Color Inner Length of Wrench Handle
(mm)
Inner Length of Wrench Key
(mm)
JAN Code Compatible Cap Screw Compatible Setscrew Mass
(g)

₹ 530.78

1 Piece(s) 5 Day(s) or more 10 1.5 Water 50 14 7610733263165 M1.6-2 M3 1

₹ 531.16

1 Piece(s) 5 Day(s) or more 10 2 Green 56 16 7610733263172 M2.5 M4 2

₹ 523.51

1 Piece(s) 5 Day(s) or more 10 2.5 Yellow-green 63 18 7610733263189 M3 M5 3

₹ 612.65

1 Piece(s) 5 Day(s) or more 10 3 - 71 20 7610733263196 M4 M6 5

₹ 725.11

1 Piece(s) 5 Day(s) or more 10 5 Orange 90 25 7610733263219 M6 M10 19

₹ 1,042.75

1 Piece(s) 5 Day(s) or more 10 8 Purple 112 32 7610733263233 M10 M16 62

₹ 1,245.38

1 Piece(s) 5 Day(s) or more 10 10 Blue 125 36 7610733263240 M12 M18-20 109

Basic Specifications

Product Description

[Features]
This is a hex key without a ball.
The edges are lightly chamfered to allow the wrench to be easily inserted into the screw hole.
It has special powder coating that makes it rust resistant.
It has high hardness and toughness, and can apply high torque due to its excellent wear resistance and durability.
Each color can be visually identified by its size, making it easy to understand and use.

Part Number
210-1.5RBCN
210-2RBCN
210-2.5RBCN
210-3RBCN
210-5RBCN
210-8RBCN
210-10RBCN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension
(mm)
Color Inner Length of Wrench Handle
(mm)
Inner Length of Wrench Key
(mm)
JAN Code Compatible Cap Screw Compatible Setscrew Mass
(g)

₹ 530.78

1 Piece(s) 5 Day(s) or more 10 1.5 Water 50 14 7610733263165 M1.6-2 M3 1

₹ 531.16

1 Piece(s) 5 Day(s) or more 10 2 Green 56 16 7610733263172 M2.5 M4 2

₹ 523.51

1 Piece(s) 5 Day(s) or more 10 2.5 Yellow-green 63 18 7610733263189 M3 M5 3

₹ 612.65

1 Piece(s) 5 Day(s) or more 10 3 - 71 20 7610733263196 M4 M6 5

₹ 725.11

1 Piece(s) 5 Day(s) or more 10 5 Orange 90 25 7610733263219 M6 M10 19

₹ 1,042.75

1 Piece(s) 5 Day(s) or more 10 8 Purple 112 32 7610733263233 M10 M16 62

₹ 1,245.38

1 Piece(s) 5 Day(s) or more 10 10 Blue 125 36 7610733263240 M12 M18-20 109

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon