(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screwdriver For Voltage Testing

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 175-0-50CN

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    50
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Overall Length(mm)
    125
  • JAN Code
    7610733234929
  • Weight(g)
    17
  • Compatible Screw
    M1.6
  • Specifications
    Voltage tester screwdriver with pocket clip
  • Set content and accessories
    Mount

Loading...

Part Number
175-0-50CN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,573.53

1 Piece(s) 26 Day(s) or more

Product Description

Electroscopic screwdriver 110-250V, DIN VDE0680-6 compliant.

Specifications of 175-0-50CN

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    50
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5
  • Overall Length(mm)
    125
  • JAN Code
    7610733234929
  • Weight(g)
    17
  • Compatible Screw
    M1.6
  • Specifications
    Voltage tester screwdriver with pocket clip
  • Set content and accessories
    Mount

Loading...

Part Number
175-0-50CN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,573.53

1 Piece(s) 26 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list