(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Crimping Grip Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9700-215B

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • Mass(g)
    525
  • Crimping Capacity(mm2)
    0.5–6.0
  • Crimping Capacity(AWG)
    20 to 10
  • Specifications
    For crimping open barrel terminals (6.3 mm)
Part Number
9700-215B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,890.13

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • Mass(g)
    525
  • Crimping Capacity(mm2)
    0.5–6.0
  • Crimping Capacity(AWG)
    20 to 10
  • Specifications
    For crimping open barrel terminals (6.3 mm)

Product Description

·Overall length (mm): 215
·Specifications: For crimping open barrel terminals (6.3 mm)
·Materials: Reinforced special steel

Specifications of 9700-215B

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • Mass(g)
    525
  • Crimping Capacity(mm2)
    0.5–6.0
  • Crimping Capacity(AWG)
    20 to 10
  • Specifications
    For crimping open barrel terminals (6.3 mm)
Part Number
9700-215B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 21,890.13

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1